IESNA:LM-63-2002
[TEST]P1504226
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-16)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-BLAK-PS (3500K_L16_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12730
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 100.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
10077 10027 9952 9787 9526 9237 8906 8513 8054 7552
6985 6374 5721 5075 4465 3930 3453 3027 2704 2602
2183 1643 1038 538 373 238 131 65 28 11
8 8 7 5 4 2 0
